Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Cast Iron
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Pivoting Clamping Arms (2, 3, 5, 6, 7 Series)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
THREAD
H
MAX
J K WEIGHT
(lbs)
CLR-302-SCA 2 & 3 Series 4.80 1.18 1.24 1.73 2.36 1.77 3/8-16 2.52 2.09 .57 1.3
CLR-502-SCA 5 Series 7.28 1.77 1.85 2.30 3.27 2.95 5/8-11 3.11 3.43 .83 3.5
CLR-602-SCA 6 Series 7.99 2.13 2.22 3.23 3.62 3.23 5/8-11 3.11 3.74 1.10 7.6
CLR-702-SCA 7 Series 8.78 2.32 2.42 3.86 3.94 3.54 3/4-10 3.86 4.13 USA 10.5
Metric
QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
THREAD
H
MAX
J K WEIGHT
(lbs)
CLR-0354-000-SCA 2 & 3 Series 4.80 1.18 1.24 1.73 2.36 1.77 M10 2.52 2.09 .57 1.3
CLR-0354-002-SCA 5 Series 7.28 1.77 1.85 2.30 3.27 2.95 M16 3.11 3.43 .83 3.5
CLR-0354-041-SCA 6 Series 7.99 2.13 2.22 3.23 3.62 3.23 M16 3.11 3.74 1.10 7.6
CLR-0354-004-SCA 7 Series 8.78 2.32 2.42 3.86 3.94 3.54 M20 3.86 4.13 1.30 10.5

Products Related to