Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Robust Swing Clamp Long Arms

ROEMHELD Power Workholding

QUANTITY Part No. CLAMP
SIZE
a
(mm)
b
(mm)
c
(mm)
c1
(mm)
Ød1 +0.1/+0.05
(mm)
f
(mm)
l +0.5
(mm)
Øk +0.1
(mm)
m ±0.05
(mm)
Ør
(mm)
Weight
(LBS)
Tightening Torque
Nm”
CLR-3548-4063 1843 139 17 28 14.26 15.8 16 9.5 3 7.8 20 .11 16
CLR-3548-4064 1844 193 22 36 20.19 19.8 16 11 3 9.8 24.5 .25 30
CLR-3548-4065 1845 224 26 45 23.18 24.8 22 11 3 12 31 .43 42