Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Mini Swing Clamps – Threaded Cartridge, B1.848

ROEMHELD Power Workholding

Order clamping arm separately below.
QUANTITY PART NO. SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
THREAD
CLR-1848-115 90° cw 135 .6 8 10 M20x1.5
CLR-1848-125 90° ccw 135 .6 8 10 M20x1.5
CLR-1848-135 60° cw 135 .6 8 10 M20x1.5
CLR-1848-145 60° ccw 135 .6 8 10 M20x1.5
CLR-1848-155 45° cw 135 .6 8 10 M20x1.5
CLR-1848-165 45° ccw 135 .6 8 10 M20x1.5
CLR-1848-105 zero° 135 .6 8 10 M20x1.5