Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Electric Swing Clamp Parallel Drive, B18320

ROEMHELD Power Workholding

Parallel Drive - 24 VDC
QUANTITY Part No. Connection
Type
Swing Angle
& Direction
Clamping
Force
(lbs)
Clamping
Force
(kN)
Clamping
Stroke
(mm)
h1
(mm)
l
(mm)
k
(mm)
Weight
(kg)
Full Technical
Details
IMPORTANT
REQUIREMENT
CLR-1835-C000-026PM Standard .0° 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C000-026PMI IO-Link .0° 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-L26PM Standard 90° Left 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-L26PMI IO-Link 90° Left 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-R26PM Standard 90° Right 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C090-R26PMI IO-Link 90° Right 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-L26PM Standard 180° Left 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-L26PMI IO-Link 180° Left 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-R26PM Standard 180° Right 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
CLR-1835-C180-R26PMI IO-Link 180° Right 1776 7.9 20 225.8 157 105 10.75 See Data Sheet Completed Checklist found under Documents accordion is
required before a quote can be processed.
Accessories
QUANTITY PART NO. DESCRIPTION
CLR-0341-231 Metallic wiper for 1835-XXX for piston rod Ø 36 mm as per data sheet B1.8310
CLR-0354-003 Clamping arm, complete for 18X5-XXX with thread, material: 42CrMo4,
max. 200 bar, as per data sheet B1.880
CLR-3141-991 Cable socket Hirschmann CA3LD as per data sheet B1.8310
CLR-3141-992 Cable socket Binder 423 12 POL. as per data sheet B1.8310
CLR-3527-015 Nut M28 x 1.5 mm as per data sheet B1.880
CLR-3548-902 Clamping arm blank for 18X5-XXX high alloy steel 1000-1200 N/mm²,
as per data sheet B1.881
CLR-3921-017 Clamping arm, complete for 18X5-XXX without thread, material:
42CrMo4 max. 200 bar, as per data sheet B1.880