Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Compact Swing Clamps – Top Flange, Single Acting, B1.849 (1 Series)

ROEMHELD Power Workholding

Standard Fittings – Threaded Body (Inch)
Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
A
THREAD
CLR-1849-713 1 Series 90° cw 450 2.0 6 16 1-1/16"-16
CLR-1849-723 1 Series 90° ccw 450 2.0 6 16 1-1/16"-16
CLR-1849-703 1 Series zero° 450 2.0 6 16 1-1/16"-16
Standard Fittings – Threaded Body (Metric)
Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
A
THREAD
CLR-1849-013 1 Series 90° cw 450 2.0 6 16 M27x1.5
CLR-1849-023 1 Series 90° ccw 450 2.0 6 16 M27x1.5
CLR-1849-003 1 Series zero° 450 2.0 6 16 M27x1.5
Manifold Mounted
Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
DIA
(mm)
CLR-1849-014 1 Series 90° cw 450 2.0 6 16 27
CLR-1849-024 1 Series 90° ccw 450 2.0 6 16 27
CLR-1849-004 1 Series zero° 450 2.0 6 16 27