Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Automation-Type Swing Clamps – Top Flange, B1.8801 (5, 6, 7 Series)

ROEMHELD Power Workholding

Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
L
LENGTH
(mm)
K
WIDTH
(mm)
H
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1895-303-VMH35 5 Series 90° cw 2800 12.5 85 63 181 22 35
CLR-1895-403-VMH35 5 Series 90° ccw 2800 12.5 85 63 181 22 35
CLR-1895-443-VMH35 5 Series zero° 2800 12.5 85 63 181 22 35
CLR-1896-303-VMH36 6 Series 90° cw 4500 20 110 85 204 20 36
CLR-1896-403-VMH35 6 Series 90° ccw 4500 20 110 85 204 20 36
CLR-1896-443-VMH35 6 Series zero° 4500 20 110 85 204 20 36
CLR-1897-303-VMH36 7 Series 90° cw 7800 34.5 125 95 207 20 38
CLR-1897-403-VMH35 7 Series 90° ccw 7800 34.5 125 95 207 20 38
CLR-1897-443-VMH35 7 Series zero° 7800 34.5 125 95 207 20 38