Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Clamping Force (kn)
12.5 34.5
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Automation-Type Swing Clamps – Threaded Cartridge, B1.8921 (5 & 7 Series)

ROEMHELD Power Workholding

Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
R
OD
THREAD
H
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1895-101-VMH35 5 Series 90° cw 2800 12.5 M60x1.5 171 22 35
CLR-1895-201-VMH35 5 Series 90° ccw 2800 12.5 M60x1.5 171 22 35
CLR-1895-241-VMH35 5 Series zero° 2800 12.5 M60x1.5 171 22 35
CLR-1897-101-VMH38 7 Series 90° cw 7800 34.5 M90x2 209 20 38
CLR-1897-201-VMH38 7 Series 90° ccw 7800 34.5 M90x2 209 20 38
CLR-1897-241-VMH38 7 Series zero° 7800 34.5 M90x2 209 20 38