Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Clamping Force (kn)
12.5 20 34.5
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Automation-Type Swing Clamps – Flange Base, B1.8811 (5, 6, 7 Series)

ROEMHELD Power Workholding

Version for Standard Fittings – Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
L
LENGTH
(mm)
K
WIDTH
(mm)
H
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1895-108-VMH35 5 Series 90° cw 2800 12.5 85 63 173.5 22 35
CLR-1895-208-VMH35 5 Series 90° ccw 2800 12.5 85 63 173.5 22 35
CLR-1895-248-VMH35 5 Series zero° 2800 12.5 85 63 173.5 22 35
CLR-1896-108-VMH36 6 Series 90° cw 4500 20 100 80 192 20 36
CLR-1896-208-VMH36 6 Series 90° ccw 4500 20 100 80 192 20 36
CLR-1896-248-VMH36 6 Series zero° 4500 20 100 80 192 20 36
CLR-1897-108-VMH38 7 Series 90° cw 7800 34.5 115 90 209 20 38
CLR-1897-208-VMH38 7 Series 90° ccw 7800 34.5 115 90 209 20 38
CLR-1897-248-VMH38 7 Series zero° 7800 34.5 115 90 209 20 38
Version for Manifold Mounting – Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
L
LENGTH
(mm)
K
WIDTH
(mm)
H
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1895-508-VMH35 5 Series 90° cw 2800 12.5 85 63 173.5 22 35
CLR-1895-608-VMH35 5 Series 90° ccw 2800 12.5 85 63 173.5 22 35
CLR-1895-648-VMH35 5 Series zero° 2800 12.5 85 63 173.5 22 35
CLR-1896-508-VMH36 6 Series 90° cw 4500 20 100 80 192 20 36
CLR-1896-608-VMH36 6 Series 90° ccw 4500 20 100 80 192 20 36
CLR-1896-648-VMH36 6 Series zero° 4500 20 100 80 192 20 36
CLR-1897-508-VMH38 7 Series 90° cw 7800 34.5 115 90 209 20 38
CLR-1897-608-VMH38 7 Series 90° ccw 7800 34.5 115 90 209 20 38
CLR-1897-648-VMH38 7 Series zero° 7800 34.5 115 90 209 20 38