Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Long Clamping Arms for Air-Powered Swing Clamps

ROEMHELD Power Workholding

QUANTITY PART NO. FITS
CLAMP
SIZE
A
(mm)
B
(mm)
D
DIA
+0.05
(mm)
K
(mm)
CLR-3548-355 3 Series 62 7 7.85 12
CLR-3548-356 4 Series 72 10 11.85 16
CLR-3548-357 5 Series 95 12 15.85 20
CLR-3548-353 6 Series 116 14 19.85 25
CLR-3548-358 7 Series 143 18 24.85 30