Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Lock Rings for Air-Powered Swing Clamps

ROEMHELD Power Workholding

QUANTITY Part No. Swing clamp series Øa (mm) b (mm) c (mm) Ød (mm) m
CLR-3527-071 CLR-1873-X05 50 10 7 4x 5 M30 x 1.5
CLR-3527-040 CLR-1874-X03 62 12 8 4x 6 M40 x 1.5
CLR-3527-041 CLR-1875-X03 75 13 10 6x 6 M50 x 1.5
CLR-3527-042 CLR-1876-X03 90 13 10 6x 6 M60 x 1.5
CLR-3527-043 CLR-1877-X03 115 16 12 6x 8 M80 x 1.5