Product Catalog
Catalog Tools
Material
Aluminum
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Air-Powered Swing Clamps – Top Flange, J7.203

ROEMHELD Power Workholding

Version for Standard Fittings
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING M
BODY
THREAD
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-103 31 3 Series 90° cw M40x1.5 7 14.5 M5
CLR-1873-203 31 3 Series 90° ccw M40x1.5 7 14.5 M5
CLR-1874-103 82 4 Series 90° cw M52x1.5 9 18.5 M5
CLR-1874-203 82 4 Series 90° ccw M52x1.5 9 18.5 M5
CLR-1875-103 124 5 Series 90° cw M60x1.5 15 32 1/8 BSPP
CLR-1875-203 124 5 Series 90° ccw M60x1.5 15 32 1/8 BSPP
CLR-1876-103 195 6 Series 90° cw M70x1.5 15 33 1/8 BSPP
CLR-1876-203 195 6 Series 90° ccw M70x1.5 15 33 1/8 BSPP
CLR-1877-103 310 7 Series 90° cw M85x2 18 41 1/4 BSPP
CLR-1877-203 310 7 Series 90° ccw M85x2 18 41 1/4 BSPP
Version for Manifold Mounting
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING J
BODY
DIA
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-105 31 3 Series 90° cw 40 7 14.5 M5
CLR-1873-205 31 3 Series 90° ccw 40 7 14.5 M5
CLR-1874-105 82 4 Series 90° cw 52 9 18.5 M5
CLR-1874-205 82 4 Series 90° ccw 52 9 18.5 M5
CLR-1875-105 124 5 Series 90° cw 60 15 32 1/8 BSPP
CLR-1875-205 124 5 Series 90° ccw 60 15 32 1/8 BSPP
CLR-1876-105 195 6 Series 90° cw 70 15 33 1/8 BSPP
CLR-1876-205 195 6 Series 90° ccw 70 15 33 1/8 BSPP
CLR-1877-105 310 7 Series 90° cw 85 18 41 1/4 BSPP
CLR-1877-205 310 7 Series 90° ccw 85 18 41 1/4 BSPP