Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Air Power Units, D8.600

ROEMHELD Power Workholding

QUANTITY PART NO. CONTROLS OPERATING
PRESSURE
RANGE
(psi)
INTENSI-
FICATION
RATIO
MINIMUM
INPUT AIR
PRESSURE
(psi)
USABLE
FLUID
CAPACITY
(cu in)
RESERVOIR
CAPACITY
(cu in)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-100-AP Control Option 1
(Single Acting)
2350 - 7250 108:1 22 150 260 76 50
CLR-102-AP Control Option 2
(Single Acting)
2350 - 7250 108:1 22 150 260 76 50
CLR-105-AP Control Option 3
(Double Acting)
2350 - 7250 108:1 22 150 260 76 50
CLR-106-AP Pump without Valves 2350 - 7250 108:1 22 150 260 76 50