Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pallet Decouplers, F9.425 (Manual Shutoff)

ROEMHELD Power Workholding

Pallet Decoupler
QUANTITY PART NO. ACCUMULATOR
SIZE
MINIMUM
OPERATING
PRESSURE
(psi)
ACCUMULATOR
VOLUME
at 7500 psi
(cu. in.)
ACCUMULATOR
VOLUME
at 1800 psi
(cu. in.)
ACCUMULATOR
GAS PRELOAD
(psi)
WEIGHT
(lbs)
CLR-9425-012 Compact 1800 .6 .16 1450 8.4
CLR-9425-011 Large 1800 3.4 .9 1450 12.7
Accessories
QUANTITY PART NO. ITEM
CLR-9384-106 Female Quick Disconnect
CLR-0942-001 Safety Support