Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Control Cylinders

ROEMHELD Power Workholding

Version for Standard Fittings
QUANTITY PART NO. SETTING
RANGE
SETTING
RANGE
(psi)
SWITCHING
HYSTERESIS
(psi)
STROKE
(mm)
CLR-9740-802-CC High 4350 - 7500 290 2.5
CLR-9740-803-CC Medium 3200 - 5950 440 2.5
CLR-9740-804-CC Low 1400 - 2300 580 2.5
Version for Manifold Mounting
QUANTITY PART NO. SETTING
RANGE
SETTING
RANGE
(psi)
SWITCHING
HYSTERESIS
(psi)
STROKE
(mm)
CLR-9740-025-CC High 4350 - 7500 290 2.5
CLR-9740-026-CC Medium 3200 - 5950 440 2.5
CLR-9740-027-CC Low 1400 - 2300 580 2.5
Control-Cylinder Internal Assembly
QUANTITY PART NO. SETTING
RANGE
SETTING
RANGE
(psi)
SWITCHING
HYSTERESIS
(psi)
STROKE
(mm)
CLR-0974-000-CC High 4350 - 7500 290 2.5
CLR-0974-002-CC Medium 3200 - 5950 440 2.5
CLR-0974-003-CC Low 1400 - 2300 580 2.5