Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Accumulators, F9.601 (Large)

ROEMHELD Power Workholding

QUANTITY PART NO. ACCUMULATOR
SIZE
MINIMUM
OPERATING
PRESSURE
(psi)
ACCUMULATOR
VOLUME
at 7500 psi
(cu. in.)
ACCUMULATOR
VOLUME
at 1800 psi
(cu. in.)
ACCUMULATOR
GAS PRELOAD
(psi)
WEIGHT
(lbs)
CLR-9605-611 Large 1800 3.4 .9 1450 5.0

Products Related to