Connecting Inserts

ROEMHELD Power Workholding

Short Version for Flush Connections (Metric)
QUANTITY Part No. Max. operating pressure (psi) A dia Insert length Max. mismatch of bored holes
CLR-9210-132-F 7500 10mm (.3937/.3943) .551 .002
Long Version for Connections with a Gap (Metric)
QUANTITY Part No. Max. operating pressure (psi) A Dia Insert length Max. mismatch of bored holes
CLR-9210-127-F 7500 10mm (.3937/.3943) .748 .004
Long Version for Connections with a Gap (Inch)
QUANTITY Part No. Max. operating pressure (psi) A Dia Insert length Max. mismatch of bored holes
CLR-901-F 7500 3/8 (.3750/.3756) .748 .004