Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Force Gauges (Load Cells)

ROEMHELD Power Workholding

QUANTITY PART NO. INDICATING RANGE A
DIA
(mm)
B
(mm)
C
(mm)
D
(mm)
CLRH-2-9501-0001-VSA O - 60 kN (O - 13,500 lbs) 88 150 29 37
CLRH-2-9501-0002-VSA O - 100 kN (O - 22,500 lbs) 138 200 54 40