ROEMHELD Contact Bolts with Groove and Coupling Pin

ROEMHELD Power Workholding

QUANTITY PART NO. A B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
R
(mm)
S
(mm)
T
(mm)
CLR-3614-070-CB M10 14.5 32 20 10 12 6.5 5.5 320 17 1
CLR-3614-091-CB M12 14.5 32 20 10 12 6.5 5.5 320 17 1
CLR-3614-236-CB M16 20 40 25 14 14 7 6 400 22 1.5
CLR-3614-237-CB M20 28 56 33 17 22 10 10 500 27 1.5
CLR-3614-065-CB M27 39 75 40 23 32 13 12 630 36 2
CLR-3614-066-CB M30 35 89 52 28 25 19 19 800 46 2.5