Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Hinge Clamps – Top Flange, Cartridge Type, B1.8251

ROEMHELD Power Workholding

QUANTITY PART NO. CLAMP
SIZE
ARM TYPE MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
D
(mm)
G
DIA
(mm)
CLAMPING
RANGE
(mm)
CLR-1825-111 1 Standard with Contact Bolt 850 3.8 55 112 60 30 +/- 2
CLR-1825-112 1 Long Arm 850 3.8 55 112 83 30 +/- 2
CLR-1825-211 2 Standard with Contact Bolt 2200 9.7 70 159 83.5 42 +/- 2.7
CLR-1825-212 2 Long Arm 2200 9.7 70 159 114.5 42 +/- 2.7
CLR-1825-311 3 Standard with Contact Bolt 3200 14.4 85 187.5 99.5 52 +/- 3.5
CLR-1825-312 3 Long Arm 3200 14.4 85 187.5 135 52 +/- 3.5
CLR-1825-411 4 Standard with Contact Bolt 4800 21.5 100 215.5 117.5 65 +/- 4.5
CLR-1825-412 4 Long Arm 4800 21.5 100 215.5 157.5 65 +/- 4.5