Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Hinge Clamps for Low-Pressure Hydraulic Systems, B1.8268

ROEMHELD Power Workholding

Version with Clamping Direction Straight (G)
QUANTITY PART NO. CLAMP
SIZE
ARM TYPE MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
D
(mm)
G
DIA
(mm)
IDEAL
CLAMPING
HEIGHT
FROM
FLANGE
(mm)
CLAMPING
RANGE
(mm)
CLR-1826-G7131 1 Standard with Contact Bolt 580 2.6 45 97 42.5 39 48.5 +/- 1
CLR-1826-G7132 1 Long Arm 580 2.6 45 97 104.5 39 48.5 +/- 1
CLR-1826-G7231 2 Standard with Contact Bolt 790 3.5 50 108 48 47 51.5 +/- 1.2
CLR-1826-G7232 2 Long Arm 790 3.5 50 108 129 47 51.5 +/- 1.2
CLR-1826-G7331 3 Standard with Contact Bolt 990 4.4 57 119.5 58 58 56 +/- 1.5
CLR-1826-G7332 3 Long Arm 990 4.4 57 119.5 127 58 56 +/- 1.5
CLR-1826-G7431 4 Standard with Contact Bolt 1750 7.3 70 140 66.5 63 67 +/- 1.7
CLR-1826-G7432 4 Long Arm 1750 7.3 70 140 173 63 67 +/- 1.7
CLR-1826-G7531 5 Standard with Contact Bolt 2700 12.1 86 165 80.5 78 79 +/- 2
CLR-1826-G7532 5 Long Arm 2700 12.1 86 165 190 78 79 +/- 2
Version with Clamping Direction Left (L)
QUANTITY PART NO. CLAMP
SIZE
ARM TYPE MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
D
(mm)
G
DIA
(mm)
IDEAL
CLAMPING
HEIGHT
FROM
FLANGE
(mm)
CLAMPING
RANGE
(mm)
CLR-1826-L7131 1 Standard with Contact Bolt 580 2.6 45 97 42.5 39 48.5 +/- 1
CLR-1826-L7132 1 Long Arm 580 2.6 45 97 104.5 39 48.5 +/- 1
CLR-1826-L7231 2 Standard with Contact Bolt 790 3.5 50 108 48 47 51.5 +/- 1.2
CLR-1826-L7232 2 Long Arm 790 3.5 50 108 129 47 51.5 +/- 1.2
CLR-1826-L7331 3 Standard with Contact Bolt 990 4.4 57 119.5 58 58 56 +/- 1.5
CLR-1826-L7332 3 Long Arm 990 4.4 57 119.5 127 58 56 +/- 1.5
CLR-1826-L7431 4 Standard with Contact Bolt 1750 7.3 70 140 66.5 63 67 +/- 1.7
CLR-1826-L7432 4 Long Arm 1750 7.3 70 140 173 63 67 +/- 1.7
CLR-1826-L7531 5 Standard with Contact Bolt 2700 12.1 86 165 80.5 78 79 +/- 2
CLR-1826-L7532 5 Long Arm 2700 12.1 86 165 190 78 79 +/- 2
Version with Clamping Direction Right (R)
QUANTITY PART NO. CLAMP
SIZE
ARM TYPE MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
D
(mm)
G
DIA
(mm)
IDEAL
CLAMPING
HEIGHT
FROM
FLANGE
(mm)
CLAMPING
RANGE
(mm)
CLR-1826-R7131 1 Standard with Contact Bolt 580 2.6 45 97 42.5 39 48.5 +/- 1
CLR-1826-R7132 1 Long Arm 580 2.6 45 97 104.5 39 48.5 +/- 1
CLR-1826-R7231 2 Standard with Contact Bolt 790 3.5 50 108 48 47 51.5 +/- 1.2
CLR-1826-R7232 2 Long Arm 790 3.5 50 108 129 47 51.5 +/- 1.2
CLR-1826-R7331 3 Standard with Contact Bolt 990 4.4 57 119.5 58 58 56 +/- 1.5
CLR-1826-R7332 3 Long Arm 990 4.4 57 119.5 127 58 56 +/- 1.5
CLR-1826-R7431 4 Standard with Contact Bolt 1750 7.3 70 140 66.5 63 67 +/- 1.7
CLR-1826-R7432 4 Long Arm 1750 7.3 70 140 173 63 67 +/- 1.7
CLR-1826-R7531 5 Standard with Contact Bolt 2700 12.1 86 165 80.5 78 79 +/- 2
CLR-1826-R7532 5 Long Arm 2700 12.1 86 165 190 78 79 +/- 2