Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD 120 bar Flat Lever Clamps, B1.8291

ROEMHELD Power Workholding

Block Type (manifold mount) - Double Acting
QUANTITY Part Number Size Clamp
Force
(lbs)
Clamp
Force
(kN)
Clamping
Height
(mm)
B
(mm)
C
(mm)
K
(mm)
Weight
(kg)
Full Technical
Details
CLR-1829-513D18 1 665 2.96 55.3 - 58.0 35 33 66 .45 See Data Sheet
CLR-1829-523D24 2 960 4.27 66.9 - 70.5 42 42 82 .87 See Data Sheet
CLR-1829-533D28 3 1666 7.41 79.1 - 83.4 53 54 99 1.7 See Data Sheet
CLR-1829-543D33 4 2192 9.75 88.7 - 9.08 66 63 114 2.88 See Data Sheet
Accessories
QUANTITY Part Number Description
CLR-0354-1029 Long machinable clamping lever (blank) for Size 1
CLR-0354-1030 Long machinable clamping lever (blank) for Size 2
CLR-0354-1031 Long machinable clamping lever (blank) for Size 3
CLR-0354-1032 Long machinable clamping lever (blank) for Size 4
CLR-0353-81404 Chip Shield for Size 1
CLR-0353-81405 Chip Shield for Size 2
CLR-0353-81406 Chip Shield for Size 3
CLR-0353-81407 Chip Shield for Size 4