Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Compact Clamps – Top Flange, Cartridge Type, B1.827

ROEMHELD Power Workholding

Version with Bottom Cover, for Open-Bore Mounting
QUANTITY PART NO. CLAMP
SIZE
ARM
TYPE
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CLAMPING
STROKE
(mm)
CLR-1801-110 1 Standard 560 2.5 34 76.9 44 25 --- --- 4.5
CLR-1801-130 1 Long 560 2.5 34 --- --- 25 76 85.9 4.5
CLR-1802-110 2 Standard 900 4 42 84.5 49 32 --- --- 4.5
CLR-1802-130 2 Long 900 4 42 --- --- 32 81 91.5 4.5
CLR-1803-110 3 Standard 1680 7.5 48 99 60.5 40 --- --- 7
CLR-1803-130 3 Long 1680 7.5 48 --- --- 40 91.5 99 7
CLR-1804-110 4 Standard 2360 10.5 55 105.5 64 45 --- --- 8.5
CLR-1804-130 4 Long 2360 10.5 55 --- --- 45 95 105.5 8.5
Version without Bottom Cover, for Closed-Bore Mounting
QUANTITY PART NO. CLAMP
SIZE
ARM
TYPE
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CLAMPING
STROKE
(mm)
CLR-1801-111 1 Standard 560 2.5 34 69.5 44 25 --- --- 4.5
CLR-1801-131 1 Long 560 2.5 34 --- --- 25 76 78.5 4.5
CLR-1802-111-EXD 2 Standard 900 4 42 75.5 49 32 --- --- 4.5
CLR-1802-131 2 Long 900 4 42 --- --- 32 81 82.5 4.5
CLR-1803-111-EXD 3 Standard 1680 7.5 48 91.1 60.5 40 --- --- 7
CLR-1803-131 3 Long 1680 7.5 48 --- --- 40 91.5 91.1 7
CLR-1804-111-EXD 4 Standard 2360 10.5 55 95.8 64 45 --- --- 8.5
CLR-1804-131 4 Long 2360 10.5 55 --- --- 45 95 95.8 8.5
Accessory – Spare Clamping Arm
QUANTITY PART NO. CLAMP
SIZE
ARM
LENGTH
CLR-3548-1121 1 Standard
CLR-3548-1071 1 Long
CLR-3548-1122 2 Standard
CLR-3548-1072 2 Long
CLR-3548-1123 3 Standard
CLR-3548-1073 3 Long
CLR-3548-1124 4 Standard
CLR-3548-1074 4 Long
Accessory – Mounting Block
QUANTITY PART NO. CLAMP
SIZE
LENGTH
(mm)
WIDTH
(mm)
HEIGHT
(mm)
CLR-3468-381 1 60 45 40
CLR-3468-382 2 65 50 44
CLR-3468-383 3 78 58 50
CLR-3468-384 4 85 63 52