Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Compact Clamps – Flange Base, B1.828

ROEMHELD Power Workholding

QUANTITY PART NO. CLAMP
SIZE
LEVER
TYPE
CLAMP FORCE
(kN)
at 250 bar
STROKE
(mm)
H
(mm)
K
(mm)
L
(mm)
WEIGHT
(kg)
CLR-1801-210 1 Short 3.2 5 74.8 34.5 40 .46
CLR-1801-230 1 Long TBD 5 74.8 34.5 40 .74
CLR-1801-250 1 Universal TBD 5 74.8 34.5 40 .46
CLR-1802-210 2 Short 4.5 5 80.8 41.5 45 .69
CLR-1802-230 2 Long TBD 5 80.8 41.5 45 1.05
CLR-1802-250 2 Universal TBD 5 80.8 41.5 45 .73
CLR-1803-210 3 Short 7.5 7 95.4 52 58 1.29
CLR-1803-230 3 Long TBD 7 95.4 52 58 1.77
CLR-1803-250 3 Universal TBD 7 95.4 52 58 1.27
CLR-1804-210 4 Short 11.5 8.5 98.6 54 59 1.42
CLR-1804-230 4 Long TBD 8.5 98.6 54 59 1.93
CLR-1804-250 4 Universal TBD 8.5 98.6 54 59 1.44
Accessory – Spare Clamping Arm
QUANTITY PART NO. CLAMP
SIZE
ARM
TYPE
CLR-3548-1121 1 Short
CLR-3548-1071 1 Long
CLR-3548-4111 1 Universal
CLR-3548-1122 2 Short
CLR-3548-1072 2 Long
CLR-3548-4112 2 Universal
CLR-3548-1123 3 Short
CLR-3548-1073 3 Long
CLR-3548-4113 3 Universal
CLR-3548-1124 4 Short
CLR-3548-1074 4 Long
CLR-3548-4114 4 Universal