ROEMHELD MCP100ZH 5-Axis Concentric Hydraulic Vises (100mm)
Three Dimensional (3D) View
View Large Image

CLRH-9-4585-0401  •  ROEMHELD MCP100ZH 5-Axis Concentric Hydraulic Vises (100mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

Pricing & Availability

Workholding system, MC-P 100 ZH, hydraulic, two-circuit version, concentrically clamping w/o jaws, jaw width 100 mm, Max. clamping force 20 kN by 200 bar, cl. width 6 - 204 mm, base length 266 mm, total height 100 mm.


Status Legend:
  • !

Part Specifications

Part NumberJAW WIDTH
(mm)
CLAMPING FORCEMAXIMUM
OPERATING PRESSURE
(Clamping Port / Unclamping port)
MINIMUM
OPERATING PRESSURE
CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
S1
JAW OPENING
(mm)
d1gWEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4585-04011004500 lbs at 2900 psi
(20 kN at 200 bar)
2900 psi / 725 psi725 psi5018 - 2046 - 19225mm+0.01 x 5mm
and
M10 x 14mm
M8 x 11mm
Both Sides
39

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.