MCP60ZH 5-Axis Concentric Hydraulic Vises (60mm)
Three Dimensional (3D) View
View Large Image

CLRH-9-4583-0401  •  MCP60ZH 5-Axis Concentric Hydraulic Vises (60mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

Pricing & Availability

Workholding system, MC-P 60 ZH, hydraulic, two-circuit version, concentrically clamping w/o jaws, jaw width 60 mm, Max. clamping force 15 kN by 320 bar, cl. width 12 - 126 mm, base length 170 mm, total height 80 mm.


Status Legend:
  • !

Part Specifications

Part NumberJAW WIDTH
(mm)
CLAMPING FORCEMAXIMUM
OPERATING PRESSURE
(Clamping Port / Unclamping port)
MINIMUM
OPERATING PRESSURE
CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3gWEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4583-0401603400 lbs at 4600 psi
(15 kN at 320 bar)
4600 psi / 725 psi725 psi306 - 15012 F7M10 x 11mmM6 x 7mm
Both Sides
11.9

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.