Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Block Cylinders – Single Acting, Manifold Mounted, B1.5091

ROEMHELD Power Workholding

Short Stroke – Style B, Ports on Bottom End (Inch)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-705B 2250 10 8 60 35 62 1/4-20 x 12
CLR-1513-705B 5500 24.5 8 65 45 71 3/8-16 x 15
CLR-1514-705B 9000 40.2 10 75 55 85 1/2-13 x 15
CLR-1515-705B 14100 62.8 10 85 63 89 5/8-11 x 25
CLR-1516-705B 22100 98.5 12 100 75 100 3/4-10 x 30
CLR-1517-705B 35100 156 12 125 95 116 1"-8 x 40
Short Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1511-025B 2250 10 20 60 35 97 M6 x 12
CLR-1513-025B 5500 24.5 20 65 45 101 M10 x 15
CLR-1514-025B 9000 40.2 20 75 55 110 M12 x 15
CLR-1515-025B 14100 62.8 20 85 63 114 M16 x 25
CLR-1516-025B 22100 98.5 20 100 75 125 M20 x 30
CLR-1517-035B 35100 156 25 125 95 149 M27 x 40
CLR-1518-045B 56600 252 32 160 120 179 M30 x 40
CLR-1519-045B 88100 392 32 200 150 205 M42 x 60