Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Block Cylinders – Double Acting, Manifold Mounted, B1.5094

ROEMHELD Power Workholding

Short Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1541-105B 2250 10 16 60 35 62 M6 x 12
CLR-1543-105B 5500 24.5 20 65 45 71 M10 x 15
CLR-1544-105B 9000 40.2 25 75 55 85 M12 x 15
CLR-1545-105B 14100 62.8 25 85 63 89 M16 x 25
CLR-1546-105B 22100 98.5 25 100 75 100 M20 x 30
CLR-1547-105B 35100 156 30 125 95 116 M27 x 40
CLR-1548-105B 56600 252 12 160 120 131 M30 x 40
CLR-1549-105B 88100 392 12 200 150 145 M42 x 60
Long Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1541-165B 2250 10 50 60 35 97 M6 x 12
CLR-1543-165B 5500 24.5 50 65 45 101 M10 x 15
CLR-1544-165B 9000 40.2 50 75 55 110 M12 x 15
CLR-1545-165B 14100 62.8 50 85 63 114 M16 x 25
CLR-1546-165B 22100 98.5 50 100 75 125 M20 x 30
CLR-1547-175B 35100 156 63 125 95 149 M27 x 40
CLR-1548-185B 56600 252 80 160 120 179 M30 x 40
CLR-1549-195B 88100 392 100 200 150 205 M42 x 60
100mm Long Stroke – Style B, Ports on Bottom End (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1541-195B 2250 10 100 60 35 150 M6 x 12
CLR-1543-195B 5500 24.5 100 65 45 151 M10 x 15
CLR-1544-195B 9000 40.2 100 75 55 160 M12 x 15
CLR-1545-195B 14100 62.8 100 85 63 164 M16 x 25
CLR-1546-195B 22100 98.5 100 100 75 175 M20 x 30
CLR-1547-195B 35100 156 100 125 95 186 M27 x 40
CLR-1548-195B 56600 252 100 160 120 199 M30 x 40
CLR-1549-195B 88100 392 100 200 150 205 M42 x 60