Three Dimensional (3D) View
View Large Image

CLR-6508-02-36-O-I  •  ROEMHELD Rotating Modules – Manual Rotation with Indexing by Foot Pedal, M1.101 (Horizontal Axis)

ROEMHELD Assembly & Lifting

Pricing & Availability

Rotating module - horizontal axis DMH 200 operation: manual at the workpiece max. load 2000 N angle of rotation 360° hydro-mechanical indexing indexing positions 4 x 90° operation with foot pedal


Status Legend:
  • !

Part Specifications

Part NumberLOAD
CAPACITY
+/- Fx and Fy
(lbs)
LOAD
CAPACITY
+/- Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
INDEXING
ENGAGEMENT
POSITIONS
CLR-6508-02-36-O-I4502258008004 x 90°

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model