Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Rotating Modules – Manual Rotation with Indexing by Foot Pedal, M1.101 (Horizontal Axis)

ROEMHELD Assembly & Lifting

QUANTITY PART NO. LOAD
CAPACITY
+/- Fx and Fy
(lbs)
LOAD
CAPACITY
+/- Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
INDEXING
ENGAGEMENT
POSITIONS
CLR-6508-02-45-O-I 450 225 800 800 8 x 45°
CLR-6508-02-60-O-I 450 225 800 800 6 x 60°
CLR-6508-02-36-O-I 450 225 800 800 4 x 90°
CLR-6508-02-12-O-I 450 225 800 800 3 x 120°

Products Related to