Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Change Tooling Plates – Blank (5.5" x 9.5")

QUANTITY PART NO. PALLET SIZE A B C F G H WEIGHT (LBS)
CL-MF40-4902 400mm 9.50 5.50 1.0000 8.0000 2 4 14
Required Locating Pins
QUANTITY PART NO. FITS PLATE QTY. REQUIRED
CL-MF40-4501 CL-MF40-4902 1
CL-MF40-4601 CL-MF40-4902 1
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS PLATE QTY. REQUIRED
CL-1/2-13x2.00-SHCS CL-MF40-4902 4