Product Catalog
Catalog Tools
Measurement
Inch
Material
Cast Iron
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Angle Tooling Plates – Standard (400mm)

QUANTITY PART NO. HOLE
THREAD
HOLE
ID
HOLE
SPACING
HOLE
PATTERN
A
NOMINAL
A
ACTUAL
B C D E
(JIS)
F
(DIN)
G
(USA)
H
(JIS)
J
(DIN)
K
(USA)
L P
DIA
S T V W X WEIGHT
(lbs)
CL-MF40-0451 1/2-13 .5000 2.0000 9 x 7 400mm 15.20 17.72 18.50 2.36 80mm 50mm 3.000 M16 M12 5/8-11 or M16 2.165 20mm 7.8740 1.77 14.39 5/8-11 6.8898 210