Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Forged Adjustable Drill-Press Clamps

General Dimensions
QUANTITY STUD
SIZE
CLAMPING
RANGE
B C D H J K L
MIN
L
MAX
M
MIN
M
MAX
5/16 or M8 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 1-3/8 2-1/8 1-1/16 1-1/4 1-3/4 2
3/8 or M10 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 1-3/8 2-1/8 1-1/16 1-1/4 1-3/4 2
1/2 or M12 O to 2-1/16 4 1-5/8 1-1/8 2-5/8 1-5/8 2-1/2 1-3/8 1-9/16 2-1/8 2-7/16
Complete Clamp Assembly (Inch)
QUANTITY PART NO. STUD
SIZE
TABLE
SLOT
SIZE
T NUT
(INCLUDED)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CL-5-FACA-HKA 5/16-18 Tapped 5/16-18 None CL-6-FAC CL-5/16-18x3.00-FTS CL-2-HK-4A CL-5-JN
CL-5-FACA-HKA-19 5/16-18 3/8 or 10mm CL-19-TN CL-6-FAC CL-5/16-18x3.00-FTS CL-2-HK-4A CL-5-JN
CL-5-FACA-HKA-20 5/16-18 7/16 CL-20-TN CL-6-FAC CL-5/16-18x3.00-FTS CL-2-HK-4A CL-5-JN
CL-5-FACA-HKA-21 5/16-18 1/2 CL-21-TN CL-6-FAC CL-5/16-18x3.00-FTS CL-2-HK-4A CL-5-JN
CL-6-FACA-HKA 3/8-16 Tapped 3/8-16 None CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-6-FACA-HKA-00 3/8-16 7/16 CL-00-TN CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-6-FACA-HKA-12 3/8-16 12mm CL-12-TN CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-6-FACA-HKA-0 3/8-16 1/2 CL-0-TN CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-6-FACA-HKA-1 3/8-16 9/16 or 14mm CL-1-TN CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-6-FACA-HKA-16 3/8-16 5/8 or 16mm CL-16-TN CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4A CL-6-JN
CL-8-FACA-HKA 1/2-13 Tapped 1/2-13 None CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9A CL-8-JN
CL-8-FACA-HKA-9 1/2-13 9/16 or 14mm CL-9-TN CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9A CL-8-JN
CL-8-FACA-HKA-2 1/2-13 5/8 or 16mm CL-2-TN CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9A CL-8-JN
CL-8-FACA-HKA-3 1/2-13 11/16 or 18mm CL-3-TN CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9A CL-8-JN
CL-8-FACA-HKA-17 1/2-13 3/4 CL-17-TN CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9A CL-8-JN
Complete Clamp Assembly (Metric)
QUANTITY PART NO. STUD
SIZE
THREAD
PITCH
(mm)
TABLE
SLOT
SIZE
T NUT
(INCLUDED)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-5-FACA-HKA M8 1.25 Tapped M8 None CL-6-FAC CLM-8x80-FTS CLM-2-HK-4A CLM-8-JN
CLM-5-FACA-HKA-19 M8 1.25 3/8" or 10mm CLM-19-TN CL-6-FAC CLM-8x80-FTS CLM-2-HK-4A CLM-8-JN
CLM-6-FACA-HKA M10 1.5 Tapped M10 None CL-6-FAC CLM-10x80-FTS CLM-3-HK-4A CLM-10-JN
CLM-6-FACA-HKA-00 M10 1.5 12mm CLM-00-TN CL-6-FAC CLM-10x80-FTS CLM-3-HK-4A CLM-10-JN
CLM-6-FACA-HKA-0 M10 1.5 1/2" CLM-0-TN CL-6-FAC CLM-10x80-FTS CLM-3-HK-4A CLM-10-JN
CLM-6-FACA-HKA-1 M10 1.5 9/16" or 14mm CLM-1-TN CL-6-FAC CLM-10x80-FTS CLM-3-HK-4A CLM-10-JN
CLM-8-FACA-HKA M12 1.75 Tapped M12 None CL-8-FAC CLM-12x110-FTS CLM-9-HK-9A CLM-12-JN
CLM-8-FACA-HKA-9 M12 1.75 9/16" or 14mm CLM-9-TN CL-8-FAC CLM-12x110-FTS CLM-9-HK-9A CLM-12-JN
CLM-8-FACA-HKA-2 M12 1.75 5/8" or 16mm CLM-2-TN CL-8-FAC CLM-12x110-FTS CLM-9-HK-9A CLM-12-JN
CLM-8-FACA-HKA-3 M12 1.75 11/16" or 18mm CLM-3-TN CL-8-FAC CLM-12x110-FTS CLM-9-HK-9A CLM-12-JN