ROEMHELD Bore Clamps

ROEMHELD Power Workholding,ID & Bore Clamps

Hydraulic bore clamps provide internal clamping and supporting all in one unit, exerting force both radially and downward against a hardened support surface. Hydraulic bore clamps are particularly suitable for clamping workpieces with machined bored holes and a support surface square to the hole axis. Bore clamps are available with or without self-centering capabilities in a variety of block types along with threaded-body clamping modules below. Browse hydraulic bore clamps and related products below in the Carr Lane catalog.  

Related Products for