Screw Rest Pads (Standard)

Modular Fixturing

QUANTITY PART NO. A B C D
DIA
E F
CL-MF40-4801 1/2-13 7/8 15/16 1/2 .2500 75°
CL-MF40-4802 1/2-13 7/8 15/16 1/2 .3750 60°
CL-MF40-4803 1/2-13 7/8 15/16 1/2 .5000 35°
CL-MF40-4804 1/2-13 7/8 15/16 1/2 .7500 25°
CL-MF40-4805 1/2-13 7/8 15/16 1/2 1.0000 20°
CL-MF40-4806 1/2-13 7/8 15/16 1/2 1.2500 15°
CL-MF40-4807 1/2-13 7/8 15/16 1/2 1.5000 15°
CL-MF40-4808 1/2-13 7/8 15/16 1/2 2.0000 15°

Products Related to