Heavy-Duty Screw Jacks (Standard)

Modular Fixturing

QUANTITY PART NO. G
THREADED
MOUNTING
STUD
A B C D
DIA
E F
CL-MF40-3401 1/2-13 1-5/8 3/8 1-1/4 1-9/16 1-7/16 1-5/16
CL-MF40-3402 1/2-13 2 3/4 1-1/4 1-9/16 1-7/16 1-5/16
CL-MF40-3403 1/2-13 2-3/4 1-1/2 1-1/4 1-9/16 1-7/16 1-5/16
Optional Screw-Jack Tips
QUANTITY PART NO. TYPE FITS SCREW JACKS
CL-MF10-3501 RADIUS ALL SIZES
CL-MF10-3502 CONICAL ALL SIZES
CL-MF10-3503 V-SHAPED ALL SIZES