Forged Adjustable Clamps (Standard)

Modular Fixturing

Clamp Strap Only
QUANTITY PART NO. STUD
SIZE
CLAMPING
HEIGHT
A B C D E F G
CL-8-FAC 1/2-13 O to 2-1/16 9/16 4 1-5/8 1-1/8 1-7/16 1-7/16 2-5/16
Required Components for Clamp Assembly
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-1/2-13x4.00-FTS Fully Threaded Stud 1
CL-3-FN Flange Nut 1
CL-8-JN Jam Nut 1

Products Related to