Double-End Gooseneck Clamp Straps (Standard)

Modular Fixturing

Clamp Strap Only
QUANTITY PART NO. A
STUD
SIZE
B C D F G M N R T V
CL-842-GCS 1/2-13 .79 1.58 3.94 .67 .63 .79 1.58 .94 .90 .34
Required Components for Low Clamp Assembly (0 to 1-3/8" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-1/2-13x4.00-STUD Clamping Stud (Short) 1
CL-3-SNW Spherical Nut & Washer 1
CL-9-SPG Clamp Spring 1
CL-8-JN Jam Nut 1
Required Components for Tall Clamp Assembly (1-3/8 to 2-3/4" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-1/2-13x5.50-STUD Clamping Stud (Long) 1
CL-3-SNW Spherical Nut & Washer 1
CL-9-SPG Clamp Spring 1
CL-8-JN Jam Nut 1