Cam Edge Clamps (Standard)

Modular Fixturing

QUANTITY PART NO. A CLAMPING
DIRECTION
B C D E F G H K
MIN
K
MAX
L M N P MAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF40-5611 1/2-13 Clockwise 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 6 1-5/16 1-1/2 1-7/8 1 2-15/16 2 1500 100
CL-MF40-5612 1/2-13 CCW 7/32 1-9/16 5-3/4 2-1/2 5/8 1-1/2 6 1-5/16 1-1/2 1-7/8 1 2-15/16 2 1500 100
Required Socket-Head Cap Screw
QUANTITY PART NO. FITS CLAMP QUANTITY
REQUIRED
CL-1/2-13x1.25-SHCS CL-MF40-5611
CL-MF40-5612
1

Products Related to