Screw Rest Pads (Heavy)

Modular Fixturing

QUANTITY PART NO. A B C D
DIA
E F
CL-MF50-4801 5/8-11 1 1-1/4 5/8 .2500 75°
CL-MF50-4802 5/8-11 1 1-1/4 5/8 .3750 60°
CL-MF50-4803 5/8-11 1 1-1/4 5/8 .5000 35°
CL-MF50-4804 5/8-11 1 1-1/4 5/8 .7500 25°
CL-MF50-4805 5/8-11 1 1-1/4 5/8 1.0000 20°
CL-MF50-4806 5/8-11 1 1-1/4 5/8 1.2500 15°
CL-MF50-4807 5/8-11 1 1-1/4 5/8 1.5000 15°
CL-MF50-4808 5/8-11 1 1-1/4 5/8 2.0000 15°

Products Related to