Horizontal V Blocks (Heavy)

Modular Fixturing,Work Supports & Rest Buttons


QUANTITY PART NO. SIZE WORKPIECE
DIAMETER
RANGE
A B D E F G H MOUNTING
SCREW
SIZE
CL-MF50-6001 Small V 9/16 to 3-1/8 2-1/2 1.3951 5/8-11 1-3/8 2 3-3/8 3-3/8 5/8-11
CL-MF50-6002 Large V 9/16 to 4 3 1.5858 5/8-11 1-3/8 2 3-3/8 3-3/8 5/8-11
Required Locating Screws
QUANTITY PART NO. FITS HORIZONTAL V BLOCK QUANTITY
REQUIRED
CL-MF50-4302 CL-MF50-6001
CL-MF50-6002
2

Products Related to