Serrated Fixed Edge Clamps (Heavy)

Modular Fixturing

High-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C D E F J K L M Q
CL-75-SFC 5/8-11 3-1/2 1-1/4 1-3/4 2 3-1/4 1-1/4 3/4 5/16 2-1/2 5/16 2-7/8
Low-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C D E F J K L M N P Q
CL-70-SFC 5/8-11 3-1/2 1-1/4 1-3/4 2 3-1/4 1-1/4 3/4 5/16 2-1/2 5/16 5/16 3/8 2-7/8
Required Flat-Head Mounting Screws
QUANTITY PART NO. FITS CLAMPS QUANTITY
REQUIRED
CL-5/8-11x2.50-FHSS CL-70-SFC
CL-75-SFC
2

Products Related to