Double-End Gooseneck Clamp Straps (Heavy)

Modular Fixturing

Clamp Strap Only
QUANTITY PART NO. CLAMP
STRAP
LENGTH
A
CL-842-GCS 5 2-3/8
Required Components for Low Clamp Assembly (0 to 1-3/8" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-5/8-11x4.50-STUD Clamping Stud (Short) 1
CL-4-SNW Spherical Nut & Washer 1
CL-11-SPG Clamp Spring 1
CL-10-JN Jam Nut 1
Required Components for Tall Clamp Assembly (1-3/8 to 2-1/2" Clamping Height)
QUANTITY PART NO. COMPONENT QUANTITY
REQUIRED
CL-5/8-11x5.50-STUD Clamping Stud (Long) 1
CL-4-SNW Spherical Nut & Washer 1
CL-11-SPG Clamp Spring 1
CL-10-JN Jam Nut 1