Cone Locator Bushings

Locating Pins

Inch
QUANTITY PART NO. A
DIA
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E
DIA
GAP BETWEEN
PIN & BUSHING HEADS
WHEN ASSEMBLED
CL-5-CLB 3/4 1/2 .5014 1/4 1/4 .370 .050-.068
CL-7-CLB 1 3/4 .7515 3/8 3/8 .616 .043-.061
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
NOMINAL
(mm)
B
DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
GAP BETWEEN
PIN & BUSHING HEADS
WHEN ASSEMBLED
(mm)
CLM-5-CLB 19 12 12.034 6.4 6.35 9.40 1.27-1.73
CLM-7-CLB 25.5 20 20.038 9.5 9.52 15.65 1.09-1.55