Sure-Lock Fixture Keys

Locating Pins

Inch
QUANTITY PART NO. TABLE
SLOT
SIZE
A SHANK
DIA
B C D
CL-375-SLFK 3/8 .3750 5/8 1/2 3/8 .23
CL-437-SLFK 7/16 .4375 5/8 1/2 3/8 .23
CL-500-SLFK 1/2 .5000 5/8 1/2 3/8 .23
CL-5000-SLFK 1/2 .5000 5/8 3/4 7/16 .41
CL-562-SLFK 9/16 .5625 5/8 1/2 3/8 .23
CL-5625-SLFK 9/16 .5625 5/8 3/4 7/16 .41
CL-625-SLFK 5/8 .6250 5/8 1/2 3/8 .23
CL-6250-SLFK 5/8 .6250 5/8 3/4 7/16 .41
CL-687-SLFK 11/16 .6875 5/8 1/2 3/8 .23
CL-6875-SLFK 11/16 .6875 5/8 3/4 7/16 .41
CL-7500-SLFK 3/4 .7500 5/8 3/4 7/16 .41
CL-8125-SLFK 13/16 .8125 5/8 3/4 7/16 .41
Metric
QUANTITY PART NO. TABLE
SLOT
SIZE
A
(mm)
SHANK
DIA
B
(mm)
C
(mm)
D
(mm)
CL-12-SLFK 12mm 12 5/8" 12.5 9.5 9
CL-14-SLFK 14mm 14 5/8" 19 11 10.5
CL-16-SLFK 16mm 16 5/8" 19 11 10.5
CL-18-SLFK 18mm 18 5/8" 19 11 10.5
CL-20-SLFK 20mm 20 5/8" 19 11 10.5
CL-22-SLFK 22mm 22 5/8" 19 11 10.5