Bushings for Bullet-Nose Pins

Locating Pins

Inch
QUANTITY PART NO. A
DIA
B
DIA
NOMINAL
B
DIA
ACTUAL
C
DIA
NOMINAL
C
DIA
ACTUAL
D E
CL-B-8000 9/16 1/4 .2501 13/32 .4075 7/16 1/16
CL-B-9000 5/8 5/16 .3126 1/2 .5014 7/16 1/16
CL-B-10000 3/4 3/8 .3751 5/8 .6265 7/16 1/16
CL-B-11000 7/8 1/2 .5001 3/4 .7515 1/2 1/16
CL-B-12000 1-1/8 3/4 .7502 1 1.0015 1/2 1/8
CL-B-13000 1-1/2 1 1.0002 1-3/8 1.3768 11/16 1/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
NOMINAL
(mm)
B
DIA
ACTUAL
(mm)
C
DIA
NOMINAL
(mm)
C
DIA
ACTUAL
(mm)
D
(mm)
E
(mm)
CLM-6-B 13 6 6.002 10 10.033 8 2
CLM-8-B 15 8 8.002 12 12.035 8 2
CLM-10-B 18 10 10.002 15 15.038 10 2
CLM-12-B 22 12 12.002 18 18.038 10 2