Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Construction-Ball Pads (Round)

Locating Pins

Steel (Inch)
QUANTITY PART NUMBER A
NOMINAL
A
ACTUAL
B C±.0005 D E F G H J
CL-1-CBPR 1/4 .2503 / 2500 2.25 .5 1.75 .25 .5 #10-32 15/64 1.88
Steel (Metric)
QUANTITY PART NUMBER A
NOMINAL
(mm)
A
ACTUAL
(mm)
B
(mm)
C±.012
(mm)
D
(mm)
E
(mm)
F
(mm)
G
H
(mm)
J
(mm)
CLM-6-CBPR 6 6.012 / 6.000 58 13 44.5 8 19 M5 x .8 6.008 / 6.000 48
CLM-10-CBPR 10 10.015 / 10.000 58 13 44.5 8 19 M5 x .8 6.008 / 6.000 48
Stainless Steel (Inch)
QUANTITY PART NUMBER A
NOMINAL
A
ACTUAL
B C±.0005 D E F G H J
CL-1-CBPR-S 1/4 .2503 / 2500 2.25 .5 1.75 .25 .5 #10-32 15/64 1.88
Stainless Steel (Metric)
QUANTITY PART NUMBER A
NOMINAL
(mm)
A
ACTUAL
(mm)
B
(mm)
C±.012
(mm)
D
(mm)
E
(mm)
F
(mm)
G
H
(mm)
J
(mm)
CLM-6-CBPR-S 6 6.012 / 6.000 58 13 44.5 8 19 M5 x .8 6.008 / 6.000 48
CLM-10-CBPR-S 10 10.015 / 10.000 58 13 44.5 8 19 M5 x .8 6.008 / 6.000 48

Products Related to