Enhance your equipment with our Threaded Nut Polyamide Leveling Foot, built for stability, durability, and adaptability. The foot's reinforced Polyamide construction and 300 Series Stainless Steel nut ensure robust support for high static loads, while the NBR rubber pad with 70 Shore hardness offers excellent grip and shock absorption. Its ball-and-socket design allows swiveling up to 30 °, accommodating uneven surfaces and enhancing stability. Customize your setup by adding your preferred threaded stud or bolt, tailoring the mount to your specific needs. Beyond leveling, these mounts elevate equipment for easier cleaning and inspection, optimizing operational efficiency and maintenance convenience. Ideal for industrial machinery, furniture, and versatile equipment applications.
Key Features:
• Nut: Made from 300 Series Stainless Steel, the nut provides a reliable threaded interface for secure attachment to your equipment.
• Foot: Constructed from reinforced Polyamide, a high-quality plastic known for its strength and resilience. This material ensures longevity and dependable support, even in demanding environments.
• Pad: Featuring NBR rubber with a 70 Shore hardness, the pad offers exceptional grip and shock absorption. Its ball-and-socket design allows swiveling up to 30 degrees, accommodating uneven surfaces and enhancing stability.
• Versatile Mounting: Customize your setup by adding your own threaded stud or bolt. This flexibility enables you to create a mounting solution tailored to your specific needs.
• Elevated Functionality: Apart from leveling, our mounts elevate equipment off the floor, facilitating easier cleaning and inspection processes. This feature enhances operational efficiency and maintenance convenience.
Ideal for industrial machinery, furniture, and equipment that require secure positioning and effortless adjustment, our Threaded Nut Polyamide Leveling Foot ensures optimal performance and reliability. Invest in superior stability and functionality for your equipment today.