Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Stud Leveling Feet (Plastic)

Leveling Feet

Inch
QUANTITY PART NO. A
THDS
B C D E
DIA
F G H
DIA
LOAD
CAPACITY
(LBF)
CL-8-SLFP 1/2-13 3.15 1.97 .71 3.26 2.13 3/8 .33 2922
CL-8-SLFP-4 1/2-13 5.12 3.94 .71 3.26 2.13 3/8 .33 2922
CL-10-SLFP 5/8-11 5.12 3.94 .71 3.26 2.13 1/2 .33 3597
CL-10-SLFP-6 5/8-11 7.09 5.91 .71 3.26 2.13 1/2 .33 3597
CL-10-SLFP-103 5/8-11 5.12 3.94 .79 4.05 2.88 1/2 .49 4046
CL-10-SLFP-6-103 5/8-11 7.09 5.91 .79 4.05 2.88 1/2 .49 4046
CL-12-SLFP 3/4-10 5.20 3.94 .71 3.26 2.13 5/8 .33 4046
CL-12-SLFP-6 3/4-10 7.13 5.91 .71 3.26 2.13 5/8 .33 4046
CL-16-SLFP 1"-8 5.39 3.94 .79 4.05 2.88 3/4 .49 5620
CL-16-SLFP-8 1"-8 9.32 7.87 .79 4.05 2.88 3/4 .49 5620
Metric
QUANTITY PART NO. A
THDS
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
LOAD
CAPACITY
(N)
CLM-12-SLFP M12 x 1.75 80 50 18 83 54 10 8.5 13000
CLM-12-SLFP-100 M12 x 1.75 130 100 18 83 54 10 8.5 13000
CLM-16-SLFP M16 x 2 130 100 18 83 54 13 8.5 16000
CLM-16-SLFP-150 M16 x 2 180 150 18 83 54 13 8.5 16000
CLM-16-SLFP-103 M16 x 2 132 100 20 103 73 13 12.5 18000
CLM-16-SLFP-150-103 M16 x 2 182 150 20 103 73 13 12.5 18000
CLM-20-SLFP M20 x 2.5 132 100 18 83 54 17 8.5 18000
CLM-20-SLFP-200 M20 x 2.5 232 200 18 83 54 17 8.5 18000
CLM-20-SLFP-103 M20 x 2.5 132 100 20 103 73 17 12.5 20000
CLM-20-SLFP-200-103 M20 x 2.5 234 200 20 103 73 17 12.5 20000
CLM-24-SLFP M24 x 3 137 100 20 103 73 20 12.5 25000
CLM-24-SLFP-200 M24 x 3 237 200 20 103 73 20 12.5 25000
Inch
QUANTITY PART NO. A
THDS
B C D E
DIA
F G H
DIA
LOAD
CAPACITY
(LBF)
CL-8-SLFP-RP 1/2-13 3.27 1.97 .83 3.26 2.13 3/8 .33 2922
CL-8-SLFP-4-RP 1/2-13 5.24 3.94 .83 3.26 2.13 3/8 .33 2922
CL-10-SLFP-RP 5/8-11 5.24 3.94 .83 3.26 2.13 1/2 .33 3597
CL-10-SLFP-6-RP 5/8-11 7.21 5.91 .83 3.26 2.13 1/2 .33 3597
CL-10-SLFP-103-RP 5/8-11 5.32 3.94 .91 4.05 2.88 1/2 .49 4046
CL-10-SLFP-6-103-RP 5/8-11 7.21 5.91 .91 4.05 2.88 1/2 .49 4046
CL-12-SLFP-RP 3/4-10 5.32 3.94 .83 3.26 2.13 5/8 .33 4046
CL-12-SLFP-6-RP 3/4-10 7.21 5.91 .83 3.26 2.13 5/8 .33 4046
CL-16-SLFP-RP 1"-8 5.51 3.94 .91 4.05 2.88 3/4 .49 5620
CL-16-SLFP-8-RP 1"-8 9.44 7.87 .91 4.05 2.88 3/4 .49 5620
Metric
QUANTITY PART NO. A
THDS
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
LOAD
CAPACITY
(N)
CLM-12-SLFP-RP M12 x 1.75 83 50 21 83 54 10 8.5 13000
CLM-12-SLFP-100-RP M12 x 1.75 133 100 21 83 54 10 8.5 13000
CLM-16-SLFP-RP M16 x 2 133 100 21 83 54 13 8.5 16000
CLM-16-SLFP-150-RP M16 x 2 183 150 21 83 54 13 8.5 16000
CLM-16-SLFP-103-RP M16 x 2 135 100 23 103 73 13 12.5 18000
CLM-16-SLFP-150-103-RP M16 x 2 185 150 23 103 73 13 12.5 18000
CLM-20-SLFP-RP M20 x 2.5 135 100 21 83 54 17 8.5 18000
CLM-20-SLFP-200-RP M20 x 2.5 235 200 21 83 54 17 8.5 18000
CLM-20-SLFP-103-RP M20 x 2.5 137 100 23 103 73 17 12.5 20000
CLM-20-SLFP-200-103-RP M20 x 2.5 237 200 23 103 73 17 12.5 20000
CLM-24-SLFP-RP M24 x 3 140 100 23 103 73 20 12.5 25000
CLM-24-SLFP-200-RP M24 x 3 240 200 23 103 73 20 12.5 25000