Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locking Trunnions

Jig & Fixture

QUANTITY PART NO. LOAD
CAPACITY
18" FROM FACE
(lbs)
A B C D E F G H J K L M
MOUNTING
SCREWS
N P R
CL-100-TL 1800 5 4 2-3/8 1/2 1-3/8 2 4 4 2-5/8 3-1/4 7 3/8 or M10 .33 5/8 13/16
CL-200-TL 2500 7-1/4 5-3/4 3-3/8 3/4 1-7/8 2-13/16 5-5/8 5-1/4 3-3/4 4-1/4 9 5/8 or M16 .38 7/8 1-1/8

Products Related to