Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Step Fixture Keys for CL5 System

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change

Step Fixture Key
QUANTITY PART NO. FIXTURE
SLOT
SIZE
A TABLE
SLOT
SIZE
B C
SOCKET-HEAD CAP SCREW
(ORDER SEPARATELY BELOW)
D
CL-20-SFK-500 20mm .7874 1/2 .5000 CLM-6X15-SHCS 9/32
CL-20-SFK-562 20mm .7874 9/16 .5625 CLM-6X15-SHCS 9/32
CL-20-SFK-625 20mm .7874 5/8 .6250 CLM-6X15-SHCS 9/32
CL-20-SFK-687 20mm .7874 11/16 .6875 CLM-6X15-SHCS 9/32
CL-20-SFK-750 20mm .7874 3/4 .7500 CLM-6X15-SHCS 9/32
CL-20-SFK-812 20mm .7874 13/16 .8125 CLM-6X15-SHCS 7/32
CL-20-SFK-12 20mm .7874 12mm .4724 CLM-6X15-SHCS 9/32
CL-20-SFK-16 20mm .7874 16mm .6299 CLM-6X15-SHCS 9/32
CL-20-SFK-18 20mm .7874 18mm .7087 CLM-6X15-SHCS 9/32
Socket-Head Cap Screw (Order Separately)
QUANTITY PART NO. FITS STEP FIXTURE KEYS
CLM-6x15-SHCS-PACKOF20 ALL KEYS LISTED ABOVE

Products Related to